Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 60.0882 - £ 92.4426 Request the lead time here
24.0
M10
32.0
Stainless Steel
5.0
With Locknut
29.0
Request the lead time here
37.0
M24
58.0
Stainless Steel
9.0
With Locknut
46.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M20
58.0
Steel
9.0
With Locknut
46.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M24
58.0
Steel
9.0
With Locknut
46.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
£ 88.791 - £ 136.6086 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
Request the lead time here
29.0
M10
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M24
70.0
Steel
10.0
With Locknut
54.0
Request the lead time here
24.0
M6
32.0
Stainless Steel
5.0
With Locknut
29.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M20
70.0
Steel
10.0
With Locknut
54.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M16
58.0
Steel
9.0
With Locknut
46.0
Request the lead time here
37.0
M20
58.0
Stainless Steel
9.0
With Locknut
46.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M24
70.0
Steel
29.0
With Locknut
106.0
£ 57.171 - £ 87.9546 Request the lead time here
49.0
M12
45.0
Steel
18.0
With Locknut
67.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M20
58.0
Steel
23.0
With Locknut
86.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M30
70.0
Steel
29.0
With Locknut
106.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M20
70.0
Steel
29.0
With Locknut
106.0
£ 40.3614 - £ 62.0976 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
  • of 6
Precision Adjuster M10 32.0 29.0 Stainless Steel

20199838

Price Range
£ 92.4426 - £ 60.0882

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M24 58.0 46.0 Stainless Steel

20199890


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 58.0 46.0 Steel

20199739

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M24 58.0 46.0 Steel

20199746

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
£ 136.6086 - £ 88.791

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 45.0 36.0 Stainless Steel

20199845


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M24 70.0 54.0 Steel

20199760

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M6 32.0 29.0 Stainless Steel

20199814


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M20 70.0 54.0 Steel

20199753

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M16 58.0 46.0 Steel

20199722

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M20 58.0 46.0 Stainless Steel

20199883


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M24 70.0 106.0 Steel

20200787

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M12 45.0 67.0 Steel

20200732

Price Range
£ 87.9546 - £ 57.171

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M20 58.0 86.0 Steel

20200763

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M30 70.0 106.0 Steel

20201210

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M20 70.0 106.0 Steel

20201227

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
£ 62.0976 - £ 40.3614

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0