Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 106.692 - £ 164.1384 Request the lead time here
63.0
M20
58.0
Stainless Steel
23.0
With Locknut
86.0
£ 33.9354 - £ 52.2138 Request the lead time here
15.0
M5
25.0
Steel
4.0
Standard
19.0
£ 37.4646 - £ 57.6402 Request the lead time here
28.0
M5
25.0
Steel
15.0
Standard
43.0
£ 51.5916 - £ 79.3662 Request the lead time here
41.0
M10
32.0
Steel
14.0
With Locknut
55.0
£ 173.7264 - £ 267.2706 Request the lead time here
77.0
M20
70.0
Stainless Steel
29.0
With Locknut
106.0
£ 88.791 - £ 136.6086 Request the lead time here
33.0
M24
70.0
Stainless Steel
10.0
Standard
43.0
£ 69.3192 - £ 106.641 Request the lead time here
49.0
M16
45.0
Stainless Steel
18.0
With Locknut
67.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
£ 96.8694 - £ 149.022 Request the lead time here
33.0
M20
70.0
Stainless Steel
10.0
Standard
43.0
£ 40.3614 - £ 62.0976 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
£ 88.791 - £ 136.6086 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
£ 40.3614 - £ 62.0976 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
£ 43.9008 - £ 67.5342 Request the lead time here
24.0
M10
32.0
Steel
5.0
With Locknut
29.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M12
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M16
45.0
Steel
7.0
With Locknut
36.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
£ 60.0882 - £ 92.4426 Request the lead time here
24.0
M10
32.0
Stainless Steel
5.0
With Locknut
29.0
  • of 6
Precision Adjuster M20 58.0 86.0 Stainless Steel

20202163

Price Range
£ 164.1384 - £ 106.692

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M5 25.0 19.0 Steel

20202224

Price Range
£ 52.2138 - £ 33.9354

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M5 25.0 43.0 Steel

20202286

Price Range
£ 57.6402 - £ 37.4646

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 32.0 55.0 Steel

20202316

Price Range
£ 79.3662 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20202170

Price Range
£ 267.2706 - £ 173.7264

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M24 70.0 43.0 Stainless Steel

20202149

Price Range
£ 136.6086 - £ 88.791

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201692

Price Range
£ 106.641 - £ 69.3192

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 70.0 43.0 Stainless Steel

20199593

Price Range
£ 149.022 - £ 96.8694

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
£ 62.0976 - £ 40.3614

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
£ 136.6086 - £ 88.791

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
£ 62.0976 - £ 40.3614

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M10 32.0 29.0 Steel

20199685

Price Range
£ 67.5342 - £ 43.9008

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M12 45.0 36.0 Stainless Steel

20199852

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M16 45.0 36.0 Steel

20199715

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M10 32.0 29.0 Stainless Steel

20199838

Price Range
£ 92.4426 - £ 60.0882

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0