Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 50.6022 - £ 77.8464 Request the lead time here
28.0
M24
58.0
Steel
9.0
Standard
37.0
£ 45.0942 - £ 69.3804 Request the lead time here
42.0
M10
45.0
Steel
25.0
Standard
67.0
£ 35.4144 - £ 54.4782 Request the lead time here
18.0
M8
32.0
Steel
5.0
Standard
23.0
£ 69.3192 - £ 106.641 Request the lead time here
49.0
M10
45.0
Stainless Steel
18.0
With Locknut
67.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M10
45.0
Steel
7.0
Standard
29.0
£ 44.7576 - £ 68.85 Request the lead time here
28.0
M5
25.0
Stainless Steel
15.0
Standard
43.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M8
32.0
Steel
20.0
Standard
55.0
£ 46.716 - £ 71.8692 Request the lead time here
28.0
M16
58.0
Steel
9.0
Standard
37.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M24
70.0
Steel
10.0
Standard
43.0
£ 35.4144 - £ 54.4782 Request the lead time here
18.0
M6
32.0
Steel
5.0
Standard
23.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M16
45.0
Steel
7.0
Standard
29.0
£ 46.716 - £ 71.8692 Request the lead time here
28.0
M20
58.0
Steel
9.0
Standard
37.0
£ 55.896 - £ 85.986 Request the lead time here
54.0
M16
58.0
Steel
32.0
Standard
86.0
£ 37.4646 - £ 57.6402 Request the lead time here
28.0
M6
25.0
Steel
15.0
Standard
43.0
£ 57.171 - £ 87.9546 Request the lead time here
49.0
M12
45.0
Steel
18.0
With Locknut
67.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M16
58.0
Steel
23.0
With Locknut
86.0
£ 55.896 - £ 85.986 Request the lead time here
54.0
M24
58.0
Steel
32.0
Standard
86.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M24
70.0
Steel
29.0
With Locknut
106.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M20
58.0
Steel
23.0
With Locknut
86.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M24
58.0
Steel
23.0
With Locknut
86.0
  • of 6
Precision Adjuster M24 58.0 37.0 Steel

20200442

Price Range
£ 77.8464 - £ 50.6022

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 45.0 67.0 Steel

20200602

Price Range
£ 69.3804 - £ 45.0942

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M8 32.0 23.0 Steel

20200381

Price Range
£ 54.4782 - £ 35.4144

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M10 45.0 67.0 Stainless Steel

20200299

Price Range
£ 106.641 - £ 69.3192

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M10 45.0 29.0 Steel

20200404

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200268

Price Range
£ 68.85 - £ 44.7576

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M8 32.0 55.0 Steel

20200589

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M16 58.0 37.0 Steel

20200428

Price Range
£ 71.8692 - £ 46.716

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M24 70.0 43.0 Steel

20200459

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 32.0 23.0 Steel

20200374

Price Range
£ 54.4782 - £ 35.4144

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M16 45.0 29.0 Steel

20200411

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M20 58.0 37.0 Steel

20200435

Price Range
£ 71.8692 - £ 46.716

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M16 58.0 86.0 Steel

20200633

Price Range
£ 85.986 - £ 55.896

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M6 25.0 43.0 Steel

20200565

Price Range
£ 57.6402 - £ 37.4646

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M12 45.0 67.0 Steel

20200732

Price Range
£ 87.9546 - £ 57.171

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M16 58.0 86.0 Steel

20200756

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 58.0 86.0 Steel

20200657

Price Range
£ 85.986 - £ 55.896

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M24 70.0 106.0 Steel

20200787

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M20 58.0 86.0 Steel

20200763

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 58.0 86.0 Steel

20200770

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0