Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M24
70.0
Steel
10.0
With Locknut
54.0
£ 40.0146 - £ 61.5672 Request the lead time here
15.0
M6
25.0
Stainless Steel
4.0
Standard
19.0
£ 42.2892 - £ 65.0556 Request the lead time here
18.0
M8
32.0
Stainless Steel
5.0
Standard
23.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M24
58.0
Steel
23.0
With Locknut
86.0
£ 51.5916 - £ 79.3662 Request the lead time here
41.0
M6
32.0
Steel
14.0
With Locknut
55.0
£ 173.7264 - £ 267.2706 Request the lead time here
77.0
M30
70.0
Stainless Steel
29.0
With Locknut
106.0
£ 69.3192 - £ 106.641 Request the lead time here
49.0
M16
45.0
Stainless Steel
18.0
With Locknut
67.0
£ 145.6458 - £ 224.0736 Request the lead time here
66.0
M20
70.0
Stainless Steel
40.0
Standard
106.0
£ 145.6458 - £ 224.0736 Request the lead time here
66.0
M24
70.0
Stainless Steel
40.0
Standard
106.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M30
70.0
Steel
10.0
Standard
43.0
£ 33.9354 - £ 52.2138 Request the lead time here
15.0
M4
25.0
Steel
4.0
Standard
19.0
£ 46.2468 - £ 71.145 Request the lead time here
33.0
M5
25.0
Steel
10.0
With Locknut
43.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M20
70.0
Steel
10.0
Standard
43.0
£ 37.4646 - £ 57.6402 Request the lead time here
28.0
M4
25.0
Steel
15.0
Standard
43.0
£ 62.475 - £ 96.1146 Request the lead time here
41.0
M10
32.0
Stainless Steel
14.0
With Locknut
55.0
£ 47.1342 - £ 72.5118 Request the lead time here
22.0
M12
45.0
Steel
7.0
Standard
29.0
£ 58.4256 - £ 89.8926 Request the lead time here
28.0
M20
58.0
Stainless Steel
9.0
Standard
37.0
£ 62.475 - £ 96.1146 Request the lead time here
41.0
M6
32.0
Stainless Steel
14.0
With Locknut
55.0
£ 44.7576 - £ 68.85 Request the lead time here
28.0
M6
25.0
Stainless Steel
15.0
Standard
43.0
£ 87.7404 - £ 134.9868 Request the lead time here
54.0
M16
58.0
Stainless Steel
32.0
Standard
86.0
  • of 6
Precision Adjuster M24 70.0 54.0 Steel

20199760

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M6 25.0 19.0 Stainless Steel

20201296

Price Range
£ 61.5672 - £ 40.0146

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M8 32.0 23.0 Stainless Steel

20201319

Price Range
£ 65.0556 - £ 42.2892

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M24 58.0 86.0 Steel

20200770

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M6 32.0 55.0 Steel

20200701

Price Range
£ 79.3662 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M30 70.0 106.0 Stainless Steel

20201739

Price Range
£ 267.2706 - £ 173.7264

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M16 45.0 67.0 Stainless Steel

20201692

Price Range
£ 106.641 - £ 69.3192

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20201623

Price Range
£ 224.0736 - £ 145.6458

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201630

Price Range
£ 224.0736 - £ 145.6458

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M30 70.0 43.0 Steel

20202248

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 19.0 Steel

20202217

Price Range
£ 52.2138 - £ 33.9354

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M5 25.0 43.0 Steel

20202309

Price Range
£ 71.145 - £ 46.2468

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M20 70.0 43.0 Steel

20202231

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 43.0 Steel

20202279

Price Range
£ 57.6402 - £ 37.4646

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 32.0 55.0 Stainless Steel

20202156

Price Range
£ 96.1146 - £ 62.475

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M12 45.0 29.0 Steel

20201241

Price Range
£ 72.5118 - £ 47.1342

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M20 58.0 37.0 Stainless Steel

20201371

Price Range
£ 89.8926 - £ 58.4256

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M6 32.0 55.0 Stainless Steel

20201661

Price Range
£ 96.1146 - £ 62.475

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M6 25.0 43.0 Stainless Steel

20201524

Price Range
£ 68.85 - £ 44.7576

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201593

Price Range
£ 134.9868 - £ 87.7404

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0