Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 45.6246 - £ 70.1964 Request the lead time here
35.0
M8
32.0
Stainless Steel
20.0
Standard
55.0
£ 46.6752 - £ 71.808 Request the lead time here
22.0
M12
45.0
Stainless Steel
7.0
Standard
29.0
£ 42.2892 - £ 65.0556 Request the lead time here
18.0
M10
32.0
Stainless Steel
5.0
Standard
23.0
£ 62.475 - £ 96.1146 Request the lead time here
41.0
M10
32.0
Stainless Steel
14.0
With Locknut
55.0
£ 88.791 - £ 136.6086 Request the lead time here
33.0
M24
70.0
Stainless Steel
10.0
Standard
43.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M30
70.0
Steel
29.0
With Locknut
106.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M20
70.0
Steel
29.0
With Locknut
106.0
£ 58.4256 - £ 89.8926 Request the lead time here
28.0
M16
58.0
Stainless Steel
9.0
Standard
37.0
£ 58.4256 - £ 89.8926 Request the lead time here
28.0
M24
58.0
Stainless Steel
9.0
Standard
37.0
£ 46.6752 - £ 71.808 Request the lead time here
22.0
M10
45.0
Stainless Steel
7.0
Standard
29.0
£ 40.0146 - £ 61.5672 Request the lead time here
15.0
M6
25.0
Stainless Steel
4.0
Standard
19.0
£ 37.4646 - £ 57.6402 Request the lead time here
28.0
M6
25.0
Steel
15.0
Standard
43.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M6
32.0
Steel
20.0
Standard
55.0
£ 86.139 - £ 132.5286 Request the lead time here
66.0
M30
70.0
Steel
40.0
Standard
106.0
£ 51.5916 - £ 79.3662 Request the lead time here
41.0
M8
32.0
Steel
14.0
With Locknut
55.0
£ 45.645 - £ 70.2168 Request the lead time here
42.0
M16
45.0
Steel
25.0
Standard
67.0
£ 55.896 - £ 85.986 Request the lead time here
54.0
M20
58.0
Steel
32.0
Standard
86.0
£ 55.896 - £ 85.986 Request the lead time here
54.0
M16
58.0
Steel
32.0
Standard
86.0
£ 45.0228 - £ 69.258 Request the lead time here
42.0
M12
45.0
Steel
25.0
Standard
67.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M10
32.0
Steel
20.0
Standard
55.0
  • of 6
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201548

Price Range
£ 70.1964 - £ 45.6246

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M12 45.0 29.0 Stainless Steel

20201340

Price Range
£ 71.808 - £ 46.6752

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 32.0 23.0 Stainless Steel

20201326

Price Range
£ 65.0556 - £ 42.2892

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M10 32.0 55.0 Stainless Steel

20202156

Price Range
£ 96.1146 - £ 62.475

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M24 70.0 43.0 Stainless Steel

20202149

Price Range
£ 136.6086 - £ 88.791

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 106.0 Steel

20201210

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M20 70.0 106.0 Steel

20201227

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M16 58.0 37.0 Stainless Steel

20201364

Price Range
£ 89.8926 - £ 58.4256

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M24 58.0 37.0 Stainless Steel

20201388

Price Range
£ 89.8926 - £ 58.4256

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 45.0 29.0 Stainless Steel

20201333

Price Range
£ 71.808 - £ 46.6752

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M6 25.0 19.0 Stainless Steel

20201296

Price Range
£ 61.5672 - £ 40.0146

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M6 25.0 43.0 Steel

20200565

Price Range
£ 57.6402 - £ 37.4646

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 32.0 55.0 Steel

20200572

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M30 70.0 106.0 Steel

20200688

Price Range
£ 132.5286 - £ 86.139

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M8 32.0 55.0 Steel

20200718

Price Range
£ 79.3662 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M16 45.0 67.0 Steel

20200626

Price Range
£ 70.2168 - £ 45.645

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M20 58.0 86.0 Steel

20200640

Price Range
£ 85.986 - £ 55.896

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M16 58.0 86.0 Steel

20200633

Price Range
£ 85.986 - £ 55.896

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M12 45.0 67.0 Steel

20200619

Price Range
£ 69.258 - £ 45.0228

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M10 32.0 55.0 Steel

20200596

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0