Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 96.8694 - £ 149.022 Request the lead time here
33.0
M20
70.0
Stainless Steel
10.0
Standard
43.0
£ 88.791 - £ 136.6086 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
£ 51.2856 - £ 78.897 Request the lead time here
24.0
M8
32.0
Steel
5.0
With Locknut
29.0
Request the lead time here
20.0
M4
25.0
Stainless Steel
4.0
With Locknut
24.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M20
58.0
Steel
9.0
With Locknut
46.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M5
25.0
Steel
4.0
With Locknut
24.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
Request the lead time here
20.0
M6
25.0
Stainless Steel
4.0
With Locknut
24.0
£ 67.2282 - £ 103.428 Request the lead time here
24.0
M8
32.0
Stainless Steel
5.0
With Locknut
29.0
£ 43.9008 - £ 67.5342 Request the lead time here
24.0
M6
32.0
Steel
5.0
With Locknut
29.0
Request the lead time here
20.0
M5
25.0
Stainless Steel
4.0
With Locknut
24.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M24
58.0
Steel
9.0
With Locknut
46.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M16
45.0
Steel
7.0
With Locknut
36.0
£ 40.0146 - £ 61.5672 Request the lead time here
15.0
M6
25.0
Stainless Steel
4.0
Standard
19.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M20
70.0
Steel
29.0
With Locknut
106.0
£ 42.2892 - £ 65.0556 Request the lead time here
18.0
M8
32.0
Stainless Steel
5.0
Standard
23.0
  • of 6
Precision Adjuster M20 70.0 43.0 Stainless Steel

20199593

Price Range
£ 149.022 - £ 96.8694

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
£ 136.6086 - £ 88.791

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M8 32.0 29.0 Steel

20199678

Price Range
£ 78.897 - £ 51.2856

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M4 25.0 24.0 Stainless Steel

20199784


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 58.0 46.0 Steel

20199739

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M5 25.0 24.0 Steel

20199647

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M6 25.0 24.0 Stainless Steel

20199807


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M8 32.0 29.0 Stainless Steel

20199821

Price Range
£ 103.428 - £ 67.2282

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M6 32.0 29.0 Steel

20199661

Price Range
£ 67.5342 - £ 43.9008

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M5 25.0 24.0 Stainless Steel

20199791


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M24 58.0 46.0 Steel

20199746

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M16 45.0 36.0 Steel

20199715

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M6 25.0 19.0 Stainless Steel

20201296

Price Range
£ 61.5672 - £ 40.0146

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M20 70.0 106.0 Steel

20201227

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M8 32.0 23.0 Stainless Steel

20201319

Price Range
£ 65.0556 - £ 42.2892

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0