Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
£ 55.6308 - £ 85.578 Request the lead time here
33.0
M4
25.0
Stainless Steel
10.0
With Locknut
43.0
£ 33.9354 - £ 52.2138 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
£ 35.7714 - £ 55.029 Request the lead time here
18.0
M10
32.0
Steel
5.0
Standard
23.0
£ 55.6308 - £ 85.578 Request the lead time here
33.0
M5
25.0
Stainless Steel
10.0
With Locknut
43.0
£ 44.7576 - £ 68.85 Request the lead time here
28.0
M4
25.0
Stainless Steel
15.0
Standard
43.0
£ 69.3192 - £ 106.641 Request the lead time here
49.0
M10
45.0
Stainless Steel
18.0
With Locknut
67.0
£ 35.4144 - £ 54.4782 Request the lead time here
18.0
M8
32.0
Steel
5.0
Standard
23.0
£ 44.7576 - £ 68.85 Request the lead time here
28.0
M5
25.0
Stainless Steel
15.0
Standard
43.0
£ 35.4144 - £ 54.4782 Request the lead time here
18.0
M6
32.0
Steel
5.0
Standard
23.0
£ 46.716 - £ 71.8692 Request the lead time here
28.0
M16
58.0
Steel
9.0
Standard
37.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M8
32.0
Steel
20.0
Standard
55.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M10
45.0
Steel
7.0
Standard
29.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M24
70.0
Steel
10.0
Standard
43.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M16
45.0
Steel
7.0
Standard
29.0
£ 37.4646 - £ 57.6402 Request the lead time here
28.0
M6
25.0
Steel
15.0
Standard
43.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M6
32.0
Steel
20.0
Standard
55.0
£ 46.716 - £ 71.8692 Request the lead time here
28.0
M20
58.0
Steel
9.0
Standard
37.0
£ 45.0942 - £ 69.3804 Request the lead time here
42.0
M10
45.0
Steel
25.0
Standard
67.0
£ 50.6022 - £ 77.8464 Request the lead time here
28.0
M24
58.0
Steel
9.0
Standard
37.0
£ 62.475 - £ 96.1146 Request the lead time here
41.0
M8
32.0
Stainless Steel
14.0
With Locknut
55.0
  • of 6
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200275

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
£ 52.2138 - £ 33.9354

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M10 32.0 23.0 Steel

20200398

Price Range
£ 55.029 - £ 35.7714

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200282

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200251

Price Range
£ 68.85 - £ 44.7576

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 45.0 67.0 Stainless Steel

20200299

Price Range
£ 106.641 - £ 69.3192

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M8 32.0 23.0 Steel

20200381

Price Range
£ 54.4782 - £ 35.4144

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200268

Price Range
£ 68.85 - £ 44.7576

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 32.0 23.0 Steel

20200374

Price Range
£ 54.4782 - £ 35.4144

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M16 58.0 37.0 Steel

20200428

Price Range
£ 71.8692 - £ 46.716

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M8 32.0 55.0 Steel

20200589

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M10 45.0 29.0 Steel

20200404

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M24 70.0 43.0 Steel

20200459

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M16 45.0 29.0 Steel

20200411

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M6 25.0 43.0 Steel

20200565

Price Range
£ 57.6402 - £ 37.4646

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 32.0 55.0 Steel

20200572

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M20 58.0 37.0 Steel

20200435

Price Range
£ 71.8692 - £ 46.716

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 45.0 67.0 Steel

20200602

Price Range
£ 69.3804 - £ 45.0942

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M24 58.0 37.0 Steel

20200442

Price Range
£ 77.8464 - £ 50.6022

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201678

Price Range
£ 96.1146 - £ 62.475

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0