Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
Request the lead time here
44.0
M20
70.0
Stainless Steel
10.0
With Locknut
54.0
Request the lead time here
44.0
M24
70.0
Stainless Steel
10.0
With Locknut
54.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M20
70.0
Steel
10.0
With Locknut
54.0
£ 67.2282 - £ 103.428 Request the lead time here
24.0
M8
32.0
Stainless Steel
5.0
With Locknut
29.0
Request the lead time here
37.0
M16
58.0
Stainless Steel
9.0
With Locknut
46.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M20
58.0
Steel
9.0
With Locknut
46.0
£ 55.6308 - £ 85.578 Request the lead time here
33.0
M5
25.0
Stainless Steel
10.0
With Locknut
43.0
£ 43.9008 - £ 67.5342 Request the lead time here
24.0
M10
32.0
Steel
5.0
With Locknut
29.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
£ 40.3614 - £ 62.0976 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
Request the lead time here
37.0
M20
58.0
Stainless Steel
9.0
With Locknut
46.0
£ 35.4144 - £ 54.4782 Request the lead time here
18.0
M6
32.0
Steel
5.0
Standard
23.0
£ 46.716 - £ 71.8692 Request the lead time here
28.0
M20
58.0
Steel
9.0
Standard
37.0
Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
£ 33.9354 - £ 52.2138 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M24
70.0
Steel
10.0
Standard
43.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M10
45.0
Steel
7.0
Standard
29.0
£ 45.0942 - £ 69.3804 Request the lead time here
42.0
M10
45.0
Steel
25.0
Standard
67.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M8
32.0
Steel
20.0
Standard
55.0
  • of 6
Precision Adjuster M20 70.0 54.0 Stainless Steel

20199906


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M24 70.0 54.0 Stainless Steel

20199913


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M20 70.0 54.0 Steel

20199753

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M8 32.0 29.0 Stainless Steel

20199821

Price Range
£ 103.428 - £ 67.2282

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M16 58.0 46.0 Stainless Steel

20199876


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 58.0 46.0 Steel

20199739

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200282

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 32.0 29.0 Steel

20199685

Price Range
£ 67.5342 - £ 43.9008

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
£ 62.0976 - £ 40.3614

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M20 58.0 46.0 Stainless Steel

20199883


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M6 32.0 23.0 Steel

20200374

Price Range
£ 54.4782 - £ 35.4144

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M20 58.0 37.0 Steel

20200435

Price Range
£ 71.8692 - £ 46.716

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M30 70.0 54.0 Steel

20199920


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
£ 52.2138 - £ 33.9354

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M24 70.0 43.0 Steel

20200459

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 45.0 29.0 Steel

20200404

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 45.0 67.0 Steel

20200602

Price Range
£ 69.3804 - £ 45.0942

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M8 32.0 55.0 Steel

20200589

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0