Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel Series Code: , SR62120, SR62100, SR62042, SR62040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
£ 84.2316 - £ 129.5808 Request the lead time here
35.0
M6
25.0
Stainless Steel
6.5
M15x1.0
50.0
£ 138.6282 - £ 213.2718 Request the lead time here
70.0
M16
58.0
Stainless Steel
17.5
M40x1.5
102.0
£ 67.5852 - £ 103.9788 Request the lead time here
63.0
M8
32.0
Stainless Steel
9.0
M20x1.0
43.0
£ 189.1692 - £ 291.0264 Request the lead time here
123.0
M20
70.0
Stainless Steel
22.0
M50x1.5
83.0
£ 53.7132 - £ 82.6302 Request the lead time here
22.0
M5
25.0
Steel
5.5
M15x1.0
26.0
Request the lead time here
80.0
M24
70.0
Steel
26.0
M50x1.5
123.0
£ 68.4318 - £ 105.2844 Request the lead time here
50.0
M5
25.0
Stainless Steel
5.5
M15x1.0
35.0
£ 82.4772 - £ 126.888 Request the lead time here
79.0
M16
45.0
Stainless Steel
17.5
M30x1.5
54.0
£ 189.1692 - £ 291.0264 Request the lead time here
123.0
M24
70.0
Stainless Steel
26.0
M50x1.5
83.0
£ 94.758 - £ 145.7784 Request the lead time here
43.0
M6
32.0
Stainless Steel
6.6
M20x1.0
63.0
£ 105.2844 - £ 161.976 Request the lead time here
54.0
M12
45.0
Stainless Steel
13.5
M30x1.5
79.0
£ 98.9298 - £ 152.1942 Request the lead time here
54.0
M16
45.0
Stainless Steel
17.5
M30x1.5
79.0
£ 217.2498 - £ 334.2234 Request the lead time here
80.0
M20
70.0
Stainless Steel
22.0
M50x1.5
123.0
£ 53.7132 - £ 82.6302 Request the lead time here
22.0
M4
25.0
Steel
4.5
M15x1.0
26.0
£ 94.758 - £ 145.7784 Request the lead time here
43.0
M8
32.0
Stainless Steel
9.0
M20x1.0
63.0
£ 71.9406 - £ 110.6802 Request the lead time here
63.0
M10
32.0
Stainless Steel
11.0
M20x1.0
43.0
£ 68.4318 - £ 105.2844 Request the lead time here
50.0
M6
25.0
Stainless Steel
6.6
M15x1.0
35.0
£ 82.4772 - £ 126.888 Request the lead time here
79.0
M12
45.0
Stainless Steel
13.5
M30x1.5
54.0
£ 117.5652 - £ 180.8766 Request the lead time here
102.0
M20
58.0
Stainless Steel
26.0
M40x1.5
70.0
£ 117.5652 - £ 180.8766 Request the lead time here
102.0
M24
58.0
Stainless Steel
26.0
M40x1.5
70.0
  • of 6
Precision Adjuster M6 25.0 50.0 Stainless Steel

20201883

Price Range
£ 129.5808 - £ 84.2316

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M16 58.0 102.0 Stainless Steel

20201944

Price Range
£ 213.2718 - £ 138.6282

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M8 32.0 43.0 Stainless Steel

20202187

Price Range
£ 103.9788 - £ 67.5852

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M20 70.0 83.0 Stainless Steel

20202194

Price Range
£ 291.0264 - £ 189.1692

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M5 25.0 26.0 Steel

20202262

Price Range
£ 82.6302 - £ 53.7132

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M24 70.0 123.0 Steel

20596910


Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M5 25.0 35.0 Stainless Steel

20201753

Price Range
£ 105.2844 - £ 68.4318

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M16 45.0 54.0 Stainless Steel

20201807

Price Range
£ 126.888 - £ 82.4772

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M24 70.0 83.0 Stainless Steel

20201845

Price Range
£ 291.0264 - £ 189.1692

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M6 32.0 63.0 Stainless Steel

20201890

Price Range
£ 145.7784 - £ 94.758

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M12 45.0 79.0 Stainless Steel

20201920

Price Range
£ 161.976 - £ 105.2844

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M16 45.0 79.0 Stainless Steel

20201937

Price Range
£ 152.1942 - £ 98.9298

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M20 70.0 123.0 Stainless Steel

20201975

Price Range
£ 334.2234 - £ 217.2498

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M4 25.0 26.0 Steel

20202255

Price Range
£ 82.6302 - £ 53.7132

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M8 32.0 63.0 Stainless Steel

20202200

Price Range
£ 145.7784 - £ 94.758

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M10 32.0 43.0 Stainless Steel

20201784

Price Range
£ 110.6802 - £ 71.9406

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M6 25.0 35.0 Stainless Steel

20201760

Price Range
£ 105.2844 - £ 68.4318

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M12 45.0 54.0 Stainless Steel

20201791

Price Range
£ 126.888 - £ 82.4772

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M20 58.0 70.0 Stainless Steel

20201821

Price Range
£ 180.8766 - £ 117.5652

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M24 58.0 70.0 Stainless Steel

20201838

Price Range
£ 180.8766 - £ 117.5652

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    26.0