Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.
They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.
Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel Series Code: , SR62120, SR62100, SR62042, SR62040
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | For Bolt | d1 | Material | d2 | d3 | h1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 94.758 - £ 145.7784 | Request the lead time here |
43.0
|
M8
|
32.0
|
Stainless Steel
|
9.0
|
M20x1.0
|
63.0
|
||
| £ 138.6282 - £ 213.2718 | Request the lead time here |
70.0
|
M16
|
58.0
|
Stainless Steel
|
17.5
|
M40x1.5
|
102.0
|
||
| £ 217.2498 - £ 334.2234 | Request the lead time here |
80.0
|
M20
|
70.0
|
Stainless Steel
|
22.0
|
M50x1.5
|
123.0
|
||
| £ 207.366 - £ 319.0254 | Request the lead time here |
80.0
|
M30
|
70.0
|
Stainless Steel
|
33
|
M50x1.5
|
123.0
|
||
| £ 129.8664 - £ 199.7874 | Request the lead time here |
70.0
|
M20
|
58.0
|
Stainless Steel
|
22.0
|
M40x1.5
|
102.0
|
||
| £ 138.6282 - £ 213.2718 | Request the lead time here |
70.0
|
M24
|
58.0
|
Stainless Steel
|
26.0
|
M40x1.5
|
102.0
|
||
| £ 216.3012 - £ 332.7648 | Request the lead time here |
80.0
|
M24
|
70.0
|
Stainless Steel
|
26.0
|
M50x1.5
|
123.0
|
||
| £ 98.9298 - £ 152.1942 | Request the lead time here |
54.0
|
M16
|
45.0
|
Stainless Steel
|
17.5
|
M30x1.5
|
79.0
|
||
| £ 67.5852 - £ 103.9788 | Request the lead time here |
63.0
|
M8
|
32.0
|
Stainless Steel
|
9.0
|
M20x1.0
|
43.0
|
||
| £ 189.1692 - £ 291.0264 | Request the lead time here |
123.0
|
M20
|
70.0
|
Stainless Steel
|
22.0
|
M50x1.5
|
83.0
|
||
| £ 53.7132 - £ 82.6302 | Request the lead time here |
22.0
|
M5
|
25.0
|
Steel
|
5.5
|
M15x1.0
|
26.0
|
||
| £ 53.7132 - £ 82.6302 | Request the lead time here |
22.0
|
M4
|
25.0
|
Steel
|
4.5
|
M15x1.0
|
26.0
|
||
| £ 54.2436 - £ 83.4462 | Request the lead time here |
50.0
|
M4
|
25.0
|
Steel
|
4.5
|
M15x1.0
|
35.0
|
||
| £ 56.0388 - £ 86.2206 | Request the lead time here |
63.0
|
M6
|
32.0
|
Steel
|
6.6
|
M20x1.0
|
43.0
|
||
| £ 65.0862 - £ 100.1334 | Request the lead time here |
79.0
|
M10
|
45.0
|
Steel
|
11.0
|
M30x1.5
|
54.0
|
||
| £ 54.2436 - £ 83.4462 | Request the lead time here |
50.0
|
M6
|
25.0
|
Steel
|
6.6
|
M15x1.0
|
35.0
|
||
| £ 65.0862 - £ 100.1334 | Request the lead time here |
79.0
|
M16
|
45.0
|
Steel
|
17.5
|
M30x1.5
|
54.0
|
||
| £ 106.6716 - £ 164.1078 | Request the lead time here |
123.0
|
M20
|
70.0
|
Steel
|
22.0
|
M50x1.5
|
83.0
|
||
| £ 66.9018 - £ 102.918 | Request the lead time here |
35.0
|
M6
|
25.0
|
Steel
|
6.5
|
M15x1.0
|
50.0
|
||
| £ 106.6716 - £ 164.1078 | Request the lead time here |
123.0
|
M30
|
70.0
|
Steel
|
33.0
|
M50x1.5
|
83.0