Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel Series Code: , SR62120, SR62100, SR62042, SR62040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
116 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
£ 94.758 - £ 145.7784 Request the lead time here
43.0
M8
32.0
Stainless Steel
9.0
M20x1.0
63.0
£ 138.6282 - £ 213.2718 Request the lead time here
70.0
M16
58.0
Stainless Steel
17.5
M40x1.5
102.0
£ 217.2498 - £ 334.2234 Request the lead time here
80.0
M20
70.0
Stainless Steel
22.0
M50x1.5
123.0
£ 207.366 - £ 319.0254 Request the lead time here
80.0
M30
70.0
Stainless Steel
33
M50x1.5
123.0
£ 129.8664 - £ 199.7874 Request the lead time here
70.0
M20
58.0
Stainless Steel
22.0
M40x1.5
102.0
£ 138.6282 - £ 213.2718 Request the lead time here
70.0
M24
58.0
Stainless Steel
26.0
M40x1.5
102.0
£ 216.3012 - £ 332.7648 Request the lead time here
80.0
M24
70.0
Stainless Steel
26.0
M50x1.5
123.0
£ 98.9298 - £ 152.1942 Request the lead time here
54.0
M16
45.0
Stainless Steel
17.5
M30x1.5
79.0
£ 67.5852 - £ 103.9788 Request the lead time here
63.0
M8
32.0
Stainless Steel
9.0
M20x1.0
43.0
£ 189.1692 - £ 291.0264 Request the lead time here
123.0
M20
70.0
Stainless Steel
22.0
M50x1.5
83.0
£ 53.7132 - £ 82.6302 Request the lead time here
22.0
M5
25.0
Steel
5.5
M15x1.0
26.0
£ 53.7132 - £ 82.6302 Request the lead time here
22.0
M4
25.0
Steel
4.5
M15x1.0
26.0
£ 54.2436 - £ 83.4462 Request the lead time here
50.0
M4
25.0
Steel
4.5
M15x1.0
35.0
£ 56.0388 - £ 86.2206 Request the lead time here
63.0
M6
32.0
Steel
6.6
M20x1.0
43.0
£ 65.0862 - £ 100.1334 Request the lead time here
79.0
M10
45.0
Steel
11.0
M30x1.5
54.0
£ 54.2436 - £ 83.4462 Request the lead time here
50.0
M6
25.0
Steel
6.6
M15x1.0
35.0
£ 65.0862 - £ 100.1334 Request the lead time here
79.0
M16
45.0
Steel
17.5
M30x1.5
54.0
£ 106.6716 - £ 164.1078 Request the lead time here
123.0
M20
70.0
Steel
22.0
M50x1.5
83.0
£ 66.9018 - £ 102.918 Request the lead time here
35.0
M6
25.0
Steel
6.5
M15x1.0
50.0
£ 106.6716 - £ 164.1078 Request the lead time here
123.0
M30
70.0
Steel
33.0
M50x1.5
83.0
  • of 6
Precision Adjuster M8 32.0 63.0 Stainless Steel

20202200

Price Range
£ 145.7784 - £ 94.758

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M16 58.0 102.0 Stainless Steel

20201944

Price Range
£ 213.2718 - £ 138.6282

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M20 70.0 123.0 Stainless Steel

20201975

Price Range
£ 334.2234 - £ 217.2498

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M30 70.0 123.0 Stainless Steel

20201999

Price Range
£ 319.0254 - £ 207.366

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    123.0
  • h2
    80.0
  • h3
    29.0
  • d1
    70.0
Precision Adjuster M20 58.0 102.0 Stainless Steel

20201951

Price Range
£ 199.7874 - £ 129.8664

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M24 58.0 102.0 Stainless Steel

20201968

Price Range
£ 213.2718 - £ 138.6282

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M24 70.0 123.0 Stainless Steel

20201982

Price Range
£ 332.7648 - £ 216.3012

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M16 45.0 79.0 Stainless Steel

20201937

Price Range
£ 152.1942 - £ 98.9298

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M8 32.0 43.0 Stainless Steel

20202187

Price Range
£ 103.9788 - £ 67.5852

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M20 70.0 83.0 Stainless Steel

20202194

Price Range
£ 291.0264 - £ 189.1692

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M5 25.0 26.0 Steel

20202262

Price Range
£ 82.6302 - £ 53.7132

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M4 25.0 26.0 Steel

20202255

Price Range
£ 82.6302 - £ 53.7132

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M4 25.0 35.0 Steel

20200794

Price Range
£ 83.4462 - £ 54.2436

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 32.0 43.0 Steel

20200824

Price Range
£ 86.2206 - £ 56.0388

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M10 45.0 54.0 Steel

20200848

Price Range
£ 100.1334 - £ 65.0862

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M6 25.0 35.0 Steel

20200817

Price Range
£ 83.4462 - £ 54.2436

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M16 45.0 54.0 Steel

20200862

Price Range
£ 100.1334 - £ 65.0862

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M20 70.0 83.0 Steel

20200909

Price Range
£ 164.1078 - £ 106.6716

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M6 25.0 50.0 Steel

20200954

Price Range
£ 102.918 - £ 66.9018

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M30 70.0 83.0 Steel

20200923

Price Range
£ 164.1078 - £ 106.6716

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    33.0