Quantity | Unit price |
---|---|
1000 + | £ 0.0288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Pozidrive Screw Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Colour | Brown |
Compatible Screw Sizes (All) | M3 |
Overall Diameter | 13.0 mm |
Overall Diameter | 0.512 in |
Overall Height | 4.5 mm |
Overall Height | 0.177 in |
Cap Inside Diameter | 10.0 mm |
Cap Inside Diameter | 0.394 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue