10187661
119000261003
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0299 |
| 5000 - 9999 | £ 0.0293 |
| 10000 + | £ 0.0287 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.0 mm |
|---|---|
| d | 0.079 in |
| d1 | 0.374 in |
| d1 | 9.5 mm |
| D | 12.0 mm |
| D | 0.472 in |
| h1 | 0.063 in |
| h1 | 1.6 mm |
| H | 4.1 mm |
| H | 0.161 in |
| Pozidrive no | no. 2 |
| Colour | Grey |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue