Menu Search

Pop Clip Small Rod 50.0 mm PS Clear

Pop Clip Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove. Made of polystyrene material.
Essentra Part Number:

10395066

Manufacturer Part Number:

497017

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.489
500 - 999 £ 0.2268
1000 + £ 0.2225
Standard pack: 500

Order in multiple of 50

Total price:

£ 24.45

50 x £ 0.489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polystyrene
Type Component
Length 50.0 mm
Price per piece incl VAT 0.5557 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us