Menu Search

Pop Clip Joint Connector 15.0 mm POM Clear

Pop Clip Joint Connector used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It features a simple snap-on mechanism that is easy and quick to install and remove. Made of polystyrene material.
Essentra Part Number:

10395059

Manufacturer Part Number:

497016

6824 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.1159
Standard pack: 500

Order in multiple of 500

Total price:

£ 57.95

500 x £ 0.1159

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyacetal
Type Component
Length 15.0 mm
Price per piece incl VAT 0.1318 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us