Quantity | Unit price |
---|---|
500 + | £ 0.4819 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polystyrene |
Head Style | Clip |
Head Length | 33.0 mm |
Head Length | 1.299 in |
Head Width | 12.5 mm |
Head Width | 0.492 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue