Quantity | Unit price |
---|---|
75 - 374 | £ 1.2219 |
375 - 749 | £ 0.4969 |
750 - 1124 | £ 0.486 |
1125 + | £ 0.4764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polystyrene |
Head Style | Clip |
Head Length | 38.5 mm |
Head Length | 1.516 in |
Head Width | 22.0 mm |
Head Width | 0.866 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue