Menu Search

Quarter Turn Latch Euro Key 20.2 mm 22.2 mm PA

Essentra Part Number:

20078874

Manufacturer Part Number:

76120052390E

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 2.6745
5 + £ 2.4071
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.67

1 x £ 2.6745

Specifications

Imperial
Metric
SKU attributes
Finish Matt
Handle Type Keyed Handle
Mounting Hole Length 20.2 mm
Mounting Hole Width 22.2 mm
Compatible Door Thickness Range 1.8 - 2.3 mm
Key Type Euro Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us