| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 2.6745 |
| 5 + | £ 2.4071 |
| Finish | Matt |
|---|---|
| Handle Type | Keyed Handle |
| Mounting Hole Length | 0.795 in |
| Mounting Hole Length | 20.2 mm |
| Mounting Hole Width | 22.2 mm |
| Mounting Hole Width | 0.874 in |
| Compatible Door Thickness Range | 0.047 - 0.071 in |
| Compatible Door Thickness Range | 1.2 - 1.8 mm |
| Key Type | Euro Key |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue