10140017
51738
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.161 |
| 10000 + | £ 0.0476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Shelf Material | Glass |
|---|---|
| Shelf Support Material | Nylon |
| Mounting Method | Spigot |
| Projection Size | 0.197 in |
| Projection Size | 5.0 mm |
| Support Type | Shelf Bearer with 5mm fixing |
| Price per piece incl VAT | 0.183 GBP |
| Material | Nylon |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue