| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1389 |
| 5000 + | £ 0.0545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Shelf Material | Glass |
|---|---|
| Shelf Support Material | Polypropylene;Nylon |
| Mounting Method | Spigot |
| Projection Size | 0.264 in |
| Projection Size | 6.7 mm |
| Support Type | Shelf Bearer with 6.7mm fixing |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue