| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1039 |
| 10000 + | £ 0.0533 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Shelf Material | Glass |
|---|---|
| Shelf Support Material | Nylon |
| Mounting Method | Spigot |
| Projection Size | 0.189 in |
| Projection Size | 4.8 mm |
| Support Type | 5mm Dowel |
| Material | Nylon |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue