Menu Search

Plastic Screw Rivets

In stock

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Head Shape Head Height Hole Diameter Head Diameter Style Panel Thickness Range Drive Type View
£ 0.2452 - £ 0.2551 20559 In stock
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
£ 0.2268 - £ 0.2352 3394 In stock
Truss
1.4 mm
7.0 mm
17.5 mm
1
3.0 - 9.0 mm
Cross Recess Drive
£ 0.2097 - £ 0.2182 5798 In stock
Truss
1.4 mm
10.6 mm
21.5 mm
1
5.0 - 14.0 mm
Cross Recess Drive
£ 0.1885 - £ 0.197 22000 In stock
Truss
1.2 mm
5.0 mm
12.5 mm
1
2.0 - 7.0 mm
Cross Recess Drive
£ 0.1885 - £ 0.197 12480 In stock
Truss
1.2 mm
5.0 mm
12.5 mm
1
2.0 - 7.0 mm
Cross Recess Drive
£ 0.2381 - £ 0.248 29460 In stock
Truss
1.5 mm
5.0 mm
12.0 mm
1
4.0 - 7.0 mm
Cross Recess Drive
£ 0.2849 - £ 0.2976 9390 In stock
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
£ 0.2083 - £ 0.2168 111750 In stock
Truss
1.3 mm
6.0 mm
15.0 mm
1
2.0 - 8.0 mm
Cross Recess Drive
£ 0.7498 - £ 0.7654 30862 In stock
Truss
3.0 mm
6.4 mm
15.1 mm
1
3.2 - 4.4 mm
Cross Recess Drive
£ 0.2268 - £ 0.2352 1605 In stock
Truss
1.4 mm
7.0 mm
17.5 mm
1
3.0 - 9.0 mm
Cross Recess Drive
£ 0.1214 - £ 0.1265 Request the lead time here
Truss
3.6 mm
8.0 mm
20.0 mm
3
7.0 - 8.0 mm
Cross Recess Drive
£ 0.1281 - £ 0.1333 Request the lead time here
Truss
4.0 mm
8.0 mm
20.0 mm
2
3.0 - 10.0 mm
Cross Recess Drive
£ 0.5159 - £ 0.5159 Request the lead time here
Truss
3.9 mm
6.0 mm
16.0 mm
1
1.5 - 6.0 mm
Cross Recess Drive
10303252 £ 0.2211 - £ 0.2296 46000 In stock
Truss
1.4 mm
9.8 mm
16.5 mm
2
4.0 - 10.5 mm
Cross Recess Drive
£ 0.4209 - £ 0.4294 6347 In stock
Truss
3.9 mm
5.0 mm
12.0 mm
1
1.5 - 6.0 mm
Cross Recess Drive
£ 0.2452 - £ 0.2551 95250 In stock
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
£ 0.2083 - £ 0.2168 52803 In stock
Truss
1.3 mm
6.0 mm
15.0 mm
1
2.0 - 8.0 mm
Cross Recess Drive
£ 0.2636 - £ 0.2749 19569 In stock
Truss
1.5 mm
6.0 mm
16.0 mm
1
4.0 - 7.0 mm
Cross Recess Drive
10406793 £ 0.0887 - £ 0.1095 35993 In stock
Truss
2.8 mm
6.4 mm
15.9 mm
9
6.4 mm
Round Socket Drive
Request the lead time here
Mushroom
2.8 mm
6.4 mm
14.3 mm
Fixed Dowel
6.4 mm
Slotted Drive
  • of 2
Screw In Rivet 10.0 mm (PT) Black

10082188

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
20559 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 9.0 mm (PT) Natural

10082157

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
3394 In stock
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Hole Diameter
    7.0 mm
Screw In Rivet 14.0 mm (PT) Nylon 6/6 Black

10303245

Price Range
£ 0.2182 - £ 0.2097

Stock Levels
5798 In stock
Attributes
  • Panel Thickness Range
    5.0 - 14.0 mm
  • Head Diameter
    21.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    28.0 mm
  • Hole Diameter
    10.6 mm
Screw In Rivet 7.0 mm (PT) Natural

10082119

Price Range
£ 0.197 - £ 0.1885

Stock Levels
22000 In stock
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 7.0 mm (PT) Black

10082126

Price Range
£ 0.197 - £ 0.1885

Stock Levels
12480 In stock
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 7.0 mm (PT) Black

10082065

Price Range
£ 0.248 - £ 0.2381

Stock Levels
29460 In stock
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 10.0 mm (PT) Black

10082089

Price Range
£ 0.2976 - £ 0.2849

Stock Levels
9390 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    14.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 8.0 mm (PT) Black

10082140

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
111750 In stock
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 4.4 mm (PT) Black

10036419

Price Range
£ 0.7654 - £ 0.7498

Stock Levels
30862 In stock
Attributes
  • Panel Thickness Range
    3.2 - 4.4 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.0 mm
  • Anchor Length
    12.7 mm
  • Hole Diameter
    6.4 mm
Screw In Rivet 9.0 mm (PT) Black

10082164

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
1605 In stock
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Hole Diameter
    7.0 mm
Screw In Rivet 8.0 mm (PT) Black

10036389

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    7.0 - 8.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.6 mm
  • Anchor Length
    22.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 10.0 mm (PT) Black

10177839

Price Range
£ 0.1333 - £ 0.1281

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    4.0 mm
  • Anchor Length
    14.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 6.0 mm (PT) Black

10036402

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 10.5 mm (PT) Nylon 6/6 Black

10303252

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
46000 In stock
Attributes
  • Panel Thickness Range
    4.0 - 10.5 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    21.0 mm
  • Hole Diameter
    9.8 mm
Screw In Rivet 6.0 mm (PT) Black

10036396

Price Range
£ 0.4294 - £ 0.4209

Stock Levels
6347 In stock
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 10.0 mm (PT) Natural

10082171

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
95250 In stock
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 8.0 mm (PT) Natural

10082133

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
52803 In stock
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 7.0 mm (PT) Black

10082072

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
19569 In stock
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) Nylon White

10406793

Price Range
£ 0.1095 - £ 0.0887

Stock Levels
35993 In stock
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.1 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308738


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.0 mm