20749248
20749248
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.9917 |
| 250 + | £ 0.8925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 160.0 mm |
|---|---|
| d | 6.299 in |
| H | 49.5 mm |
| H | 1.949 in |
| Nominal Pipe Size | DN 160 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue