| Quantity | Unit price |
|---|---|
| 180 - 899 | £ 0.5743 |
| 900 + | £ 0.5169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.567 in |
|---|---|
| d | 116.0 mm |
| H | 38.6 mm |
| H | 1.52 in |
| Nominal Pipe Size | DN 110 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue