| Quantity | Unit price | 
|---|---|
| 50 - 249 | £ 0.9709 | 
| 250 - 999 | £ 0.951 | 
| 1000 + | £ 0.9312 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 0.315 in | 
|---|---|
| W | 8.0 mm | 
| d1 | 41.0 mm | 
| d1 | 1.614 in | 
| d2 | 44.5 mm | 
| d2 | 1.752 in | 
| Mount Style | Quick Assembly | 
| Colour | Grey | 
| Material | PA | 
| Type | 1 | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue