20266622
20266622
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 123.4608 |
| 5 - 9 | £ 117.2898 |
| 10 - 19 | £ 111.1188 |
| 20 - 49 | £ 104.9376 |
| 50 + | £ 92.5956 |
| Qty/pack | 8.0 |
|---|---|
| d1 | M4 |
| h1 | 4.8 |
| h2 | 2.6 |
| h3 | 9.9 |
| l1 | 5.1 |
| s1 | 0.4 |
| w1 | 12.7 |
| Torque to max. Nm | 5.6 |
| Holding force kN | 6.6 |
| Weight g | 64.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue