Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.1175 - £ 0.1828 | 35000 In stock |
1 1/2"
|
1.181 in
30.0 mm
|
1.902 in
48.3 mm
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
|
|
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
|
|
||
| £ 0.0297 - £ 0.0462 | Request the lead time here |
|
|
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
0.78 in
19.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0409 - £ 0.0636 | Request the lead time here |
|
0.783 in
19.9 mm
|
0.512 in
13.0 mm
|
||
| £ 0.0223 - £ 0.0347 | Request the lead time here |
|
|
|
||
| £ 0.0223 - £ 0.0347 | Request the lead time here |
|
|
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
|
|
||
| £ 0.0409 - £ 0.0636 | Request the lead time here |
|
|
|
||
| £ 0.0446 - £ 0.0694 | Request the lead time here |
|
0.772 in
19.6 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0409 - £ 0.0636 | Request the lead time here |
1/4"
|
0.783 in
19.9 mm
|
0.539 in
13.7 mm
|
||
| £ 0.0483 - £ 0.0752 | Request the lead time here |
3/8"
|
|
|
||
| £ 0.0595 - £ 0.0925 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.913 in
23.2 mm
|
||
| £ 0.1205 - £ 0.1874 | Request the lead time here |
|
0.787 in
20.0 mm
|
1.626 in
41.3 mm
|
||
| £ 0.2119 - £ 0.3297 | Request the lead time here |
|
|
|
||
| £ 0.3131 - £ 0.4871 | Request the lead time here |
|
|
|
||
| £ 0.052 - £ 0.0809 | Request the lead time here |
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue