| Quantity | Unit price |
|---|---|
| 1 - 14 | £ 20.2479 |
| 15 - 74 | £ 14.4628 |
| 75 + | £ 13.0165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 24 in |
|---|---|
| d | 609.6 mm |
| H | 2.512 in |
| H | 63.8 mm |
| Nominal Pipe Size | 24" |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue