| Quantity | Unit price |
|---|---|
| 2 - 19 | £ 14.4628 |
| 20 - 99 | £ 10.3305 |
| 100 + | £ 9.2975 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 508.0 mm |
|---|---|
| d | 20 in |
| H | 67.5 mm |
| H | 2.657 in |
| Nominal Pipe Size | 20" |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue