Menu Search

Pipe Cap 355.6 mm LDPE - PCR Green

Essentra Part Number:

20749132

Manufacturer Part Number:

20749132

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
13 - 64 £ 5.3719
65 + £ 4.8347
Standard pack: 13

Order in multiple of 13

Total price:

£ 69.83

13 x £ 5.3719

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 355.6 mm
H 56.8 mm
Nominal Pipe Size 14"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us