| Quantity | Unit price |
|---|---|
| 5 - 44 | £ 3.0082 |
| 45 - 224 | £ 2.1487 |
| 225 + | £ 1.9338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 219.1 mm |
|---|---|
| d | 8.626 in |
| H | 44.6 mm |
| H | 1.756 in |
| Nominal Pipe Size | 8" |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue