Menu Search

Pipe Cap 210.0 mm LDPE - PCR Green

Essentra Part Number:

20749033

Manufacturer Part Number:

20749033

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.1487
150 + £ 1.9338
Standard pack: 30

Order in multiple of 30

Total price:

£ 64.46

30 x £ 2.1487

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 210.0 mm
H 40.0 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us