Menu Search

Pipe Cap 200.0 mm LDPE - PCR Green

Essentra Part Number:

20749026

Manufacturer Part Number:

20749026

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 174 £ 2.1487
175 + £ 1.9338
Standard pack: 35

Order in multiple of 35

Total price:

£ 75.20

35 x £ 2.1487

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 200.0 mm
H 50.7 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us