Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability d OD H WT View
£ 120.0988 - £ 120.0988 Request the lead time here
1193.8 mm
1219.2 mm
105.0 mm
12.7 mm
£ 158.4119 - £ 158.4119 Request the lead time here
1397.0 mm
1422.4 mm
105.0 mm
12.7 mm
41023 £ 25.7547 - £ 26.2791 Request the lead time here
355.6 mm
406.4 mm
105.0 mm
25.4 mm
£ 78.5681 - £ 78.5681 Request the lead time here
889.0 mm
914.4 mm
105.0 mm
12.7 mm
£ 54.5001 - £ 54.5001 Request the lead time here
584.2 mm
609.6 mm
105.0 mm
12.7 mm
£ 90.191 - £ 90.191 Request the lead time here
1016.0 mm
1066.8 mm
105.0 mm
25.4 mm
£ 128.1781 - £ 128.1781 Request the lead time here
1244.6 mm
1270.0 mm
105.0 mm
12.7 mm
£ 35.053 - £ 35.7759 Request the lead time here
444.5 mm
457.2 mm
200.0 mm
6.4 mm
£ 69.8225 - £ 69.8225 Request the lead time here
787.4 mm
812.8 mm
105.0 mm
12.7 mm
£ 54.5001 - £ 54.5001 Request the lead time here
558.8 mm
609.6 mm
105.0 mm
25.4 mm
£ 60.0848 - £ 60.0848 Request the lead time here
609.6 mm
660.4 mm
105.0 mm
25.4 mm
£ 69.8225 - £ 69.8225 Request the lead time here
762.0 mm
812.8 mm
110.0 mm
25.4 mm
£ 35.7759 - £ 35.7759 Request the lead time here
419.1 mm
457.2 mm
105.0 mm
19.1 mm
£ 82.4944 - £ 82.4944 Request the lead time here
914.4 mm
965.2 mm
200.0 mm
25.4 mm
£ 76.1868 - £ 76.1868 Request the lead time here
838.2 mm
863.6 mm
105.0 mm
12.7 mm
£ 67.8381 - £ 67.8381 Request the lead time here
736.6 mm
762.0 mm
105.0 mm
12.7 mm
£ 35.7759 - £ 35.7759 Request the lead time here
406.4 mm
457.2 mm
55.0 mm
25.4 mm
41024 £ 35.053 - £ 35.7759 Request the lead time here
431.8 mm
457.2 mm
105.0 mm
12.7 mm
£ 108.7735 - £ 108.7735 Request the lead time here
1143.0 mm
1168.4 mm
105.0 mm
12.7 mm
£ 84.4504 - £ 84.4504 Request the lead time here
965.2 mm
1016.0 mm
105.0 mm
25.4 mm
  • of 3
Bevel Edge Protector Plug 1193.8 mm PE

41072

Price Range
£ 120.0988 - £ 120.0988

Stock Levels
Request the lead time here
Attributes
  • d
    1193.8 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1397.0 mm PE

41126

Price Range
£ 158.4119 - £ 158.4119

Stock Levels
Request the lead time here
Attributes
  • d
    1397.0 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 355.6 mm PE

41023

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    355.6 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 889.0 mm PE

41034

Price Range
£ 78.5681 - £ 78.5681

Stock Levels
Request the lead time here
Attributes
  • d
    889.0 mm
  • H
    105.0 mm
  • OD
    914.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 584.2 mm PE

41027

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    584.2 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1016.0 mm PE

461080

Price Range
£ 90.191 - £ 90.191

Stock Levels
Request the lead time here
Attributes
  • d
    1016.0 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1244.6 mm PE

601140

Price Range
£ 128.1781 - £ 128.1781

Stock Levels
Request the lead time here
Attributes
  • d
    1244.6 mm
  • H
    105.0 mm
  • OD
    1270.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 444.5 mm PE

464621

Price Range
£ 35.7759 - £ 35.053

Stock Levels
Request the lead time here
Attributes
  • d
    444.5 mm
  • H
    200.0 mm
  • OD
    457.2 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 787.4 mm PE

41032

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    787.4 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 558.8 mm PE

41045

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 609.6 mm PE

44115

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 762.0 mm PE

461082

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    762.0 mm
  • H
    110.0 mm
  • OD
    812.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 419.1 mm PE

601258

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    419.1 mm
  • H
    105.0 mm
  • OD
    457.2 mm
  • WT
    19.1 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 914.4 mm PE

464619

Price Range
£ 82.4944 - £ 82.4944

Stock Levels
Request the lead time here
Attributes
  • d
    914.4 mm
  • H
    200.0 mm
  • OD
    965.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 838.2 mm PE

41033

Price Range
£ 76.1868 - £ 76.1868

Stock Levels
Request the lead time here
Attributes
  • d
    838.2 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 736.6 mm PE

41030

Price Range
£ 67.8381 - £ 67.8381

Stock Levels
Request the lead time here
Attributes
  • d
    736.6 mm
  • H
    105.0 mm
  • OD
    762.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 406.4 mm PE

601482

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    406.4 mm
  • H
    55.0 mm
  • OD
    457.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 431.8 mm PE

41024

Price Range
£ 35.7759 - £ 35.053

Stock Levels
Request the lead time here
Attributes
  • d
    431.8 mm
  • H
    105.0 mm
  • OD
    457.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1143.0 mm PE

41039

Price Range
£ 108.7735 - £ 108.7735

Stock Levels
Request the lead time here
Attributes
  • d
    1143.0 mm
  • H
    105.0 mm
  • OD
    1168.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 965.2 mm PE

461081

Price Range
£ 84.4504 - £ 84.4504

Stock Levels
Request the lead time here
Attributes
  • d
    965.2 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    25.4 mm
  • Plug Material
    PE