10209783
1337531
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 7.7816 |
| 50 - 99 | £ 7.6257 |
| 100 + | £ 7.4698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Coated Diameter | 0.118 in |
|---|---|
| Cable Coated Diameter | 3.00 mm |
| Cable Length | 12.598 in |
| Cable Length | 320.0 mm |
| Hole Size | 0.945 in |
| Hole Size | 24.0 mm |
| Cable Material | Stainless Steel |
| Coating Material | Plastic |
| End Material | Stainless Steel |
| End Type | 2 Loop |
| Style | Type A |
| Type | Retaining Cable |
| Commodity Code | 7312102000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue