| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3104 |
| 500 - 999 | £ 0.3047 |
| 1000 + | £ 0.299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.63 in |
|---|---|
| Overall Height | 16.0 mm |
| Overall Length | 0.984 in |
| Overall Length | 25.0 mm |
| Maximum Material Thickness | 0.004 in |
| Maximum Material Thickness | 0.1 mm |
| Colour | White |
| Full Material | Polypropylene |
| Mounting Method | Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue