These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.
The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1771 - £ 0.1842 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
0.551 in
14.0 mm
|
||
| £ 0.1871 - £ 0.1956 | 1036 In stock |
0.157 in
4.0 mm
|
|
|
0.787 in
20.0 mm
|
||
| £ 0.1455 - £ 0.1667 | 39701 In stock |
0.157 in
4.0 mm
|
|
|
0.709 in
18.0 mm
|
||
| 10024621 | £ 0.1601 - £ 0.1672 | 10095 In stock |
0.157 in
4.0 mm
|
|
|
0.394 in
10.0 mm
|
|
| £ 0.1729 - £ 0.18 | 16000 In stock |
0.157 in
4.0 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.18 - £ 0.1885 | 954 In stock |
0.157 in
4.0 mm
|
|
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue