Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2304 - £ 0.2426 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.681 in
17.3 mm
|
||
| £ 0.2304 - £ 0.2426 | 31 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.551 in
14.0 mm
|
||
| £ 0.2304 - £ 0.2426 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.799 in
20.3 mm
|
||
| £ 0.2304 - £ 0.2426 | 2000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.429 in
10.9 mm