Menu Search

PCB Support Pillars - Screw Down

In stock

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
£ 0.1843 - £ 0.2048 2000 In stock
3.2 mm
#4,M3
11.1 mm
£ 0.1997 - £ 0.2219 2000 In stock
3.2 mm
#4,M3
15.9 mm
£ 0.1956 - £ 0.2173 1000 In stock
3.2 mm
#4,M3
14.3 mm
£ 0.1791 - £ 0.199 996 In stock
3.2 mm
#4,M3
9.5 mm
£ 0.2152 - £ 0.2391 1000 In stock
3.2 mm
#4,M3
7.6 mm
£ 0.1887 - £ 0.2097 2990 In stock
3.2 mm
#4,M3
12.7 mm
Screw & Lock Support 11.1 mm UL94 V-2 Nylon 6/6 Natural

10159897

Price Range
£ 0.2048 - £ 0.1843

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 15.9 mm UL94 V-2 Nylon 6/6 Natural

10159866

Price Range
£ 0.2219 - £ 0.1997

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 14.3 mm UL94 V-2 Nylon 6/6 Natural

10159910

Price Range
£ 0.2173 - £ 0.1956

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon 6/6 Natural

10159880

Price Range
£ 0.199 - £ 0.1791

Stock Levels
996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 7.6 mm UL94 V-2 Nylon 6/6 Natural

10159873

Price Range
£ 0.2391 - £ 0.2152

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm UL94 V-2 Nylon 6/6 Natural

10159903

Price Range
£ 0.2097 - £ 0.1887

Stock Levels
2990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Compatible Thread Sizes (All)
    #4,M3
  • Hole Diameter A
    3.2 mm