| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.3481 |
| 1000 - 4999 | £ 0.1658 |
| 5000 - 9999 | £ 0.1615 |
| 10000 + | £ 0.1587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Rivet Mount Fix |
| Compatible Panel Hole Diameter | 0.138 in |
| Compatible Panel Hole Diameter | 3.5 mm |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Spacer Length | 0.866 in |
| Spacer Length | 22.0 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue