The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Hole Diameter B | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1.248 in
31.7 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
1.248 in
31.7 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1227 - £ 0.1355 | 4000 In stock |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue