Menu Search

PCB Support Pillars - Quarter Turn

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Maximum Panel Thickness A Hole Diameter A Hole Diameter B Maximum Panel Thickness B Spacer Length View
Request the lead time here
1.6 mm
4.0 mm
1.6 mm
6.4 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
22.2 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
31.7 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
12.7 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
6.4 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
11.1 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
7.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
11.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
19.1 mm
£ 0.1227 - £ 0.1355 4000 In stock
1.6 mm
4.0 mm
1.6 mm
22.2 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
25.4 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
31.7 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
4.8 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
9.5 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
4.8 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
7.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
25.4 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
34.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
1.6 mm
4.0 mm
1.6 mm
28.6 mm
  • of 2
PCB Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-4-19


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-14-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 31.7 mm PA UL94 V-2 Natural

LCBS-9-20-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-8-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

LCBS-9-4-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

LCBS-9-7-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

LCBS-9-5-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-7-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-12-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

LCBS-9-14-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 25.4 mm PA UL94 V-2 Natural

LCBS-9-16-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 31.7 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-20-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-3-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-6-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

LCBS-9-3-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-5-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

LCBS-9-12-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-0 Natural

LCBS-9-16-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 34.9 mm PA UL94 V-2 Natural

LCBS-9-22-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Snap Lock Support 28.6 mm PA UL94 V-2 Natural

LCBS-9-18-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Quarter-Turn Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm