Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..
Series Code: SR2730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1008 - £ 0.105 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.551 in
14.0 mm
|
||
| £ 0.0935 - £ 0.0974 | 1000 In stock |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.315 in
8.0 mm
|
||
| £ 0.1059 - £ 0.1103 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.709 in
18.0 mm
|
||
| £ 0.0805 - £ 0.092 | 2000 In stock |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.157 in
4.0 mm
|
||
| £ 0.1159 - £ 0.1208 | 10000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.551 in
14.0 mm
|
||
| £ 0.1217 - £ 0.1268 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.709 in
18.0 mm
|
||
| £ 0.1217 - £ 0.1268 | 4000 In stock |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.787 in
20.0 mm
|
||
| £ 0.0845 - £ 0.0966 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.236 in
6.0 mm
|
||
| £ 0.0925 - £ 0.1058 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.157 in
4.0 mm
|
||
| £ 0.1075 - £ 0.112 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.315 in
8.0 mm
|
||
| £ 0.1159 - £ 0.1208 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1217 - £ 0.1268 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.63 in
16.0 mm
|
||
| £ 0.0805 - £ 0.092 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.118 in
3.0 mm
|
||
| £ 0.0929 - £ 0.1063 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.236 in
6.0 mm
|
||
| £ 0.1008 - £ 0.105 | 2000 In stock |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.472 in
12.0 mm
|
||
| £ 0.1059 - £ 0.1103 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.63 in
16.0 mm
|
||
| £ 0.1059 - £ 0.1103 | Request the lead time here |
0.312 in
7.92 mm
|
0.312 in
7.92 mm
|
|
|
0.787 in