10381434
468703
| Quantity | Unit price |
|---|---|
| 100 - 14999 | £ 0.1601 |
| 15000 + | £ 0.1573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Two Prong Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Hole Diameter A | 2.5 mm |
| Hole Diameter A | 0.098 in |
| Hole Diameter B | 0.118 in |
| Hole Diameter B | 3.0 mm |
| Panel Thickness A Range | 0.079 in |
| Panel Thickness A Range | 2.0 mm |
| Panel Thickness B Range | 0.079 in |
| Panel Thickness B Range | 2.0 mm |
| Spacer Length | 0.197 in |
| Spacer Length | 5.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue