Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Series Code: SR2706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
285 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
10381854 £ 0.1516 - £ 0.1545 6900 In stock
3.5 mm
3.5 mm
1.0 - 1.6 mm
0.8 - 1.6 mm
7.0 mm
£ 0.8136 - £ 0.8476 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
40.0 mm
£ 0.3387 - £ 0.3529 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
4.0 mm
£ 0.3926 - £ 0.4082 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
9.7 mm
£ 0.4422 - £ 0.4606 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
18.3 mm
£ 0.1516 - £ 0.1545 Request the lead time here
3.5 mm
3.5 mm
1.0 - 1.6 mm
0.8 - 1.6 mm
6.4 mm
£ 0.1573 - £ 0.1601 Request the lead time here
4.0 mm
4.0 mm
1.0 - 1.6 mm
1.0 - 1.6 mm
7.0 mm
£ 0.2489 - £ 0.2489 Request the lead time here
4.0 mm
4.0 mm
1.1 - 1.6 mm
1.6 mm
10.4 mm
£ 0.3798 - £ 0.3954 10982 In stock
3.0 mm
3.0 mm
1.2 - 1.8 mm
1.2 - 1.8 mm
8.0 mm
£ 0.3798 - £ 0.3954 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.6 mm
1.2 - 1.6 mm
10.5 mm
£ 0.1516 - £ 0.1545 Request the lead time here
3.5 mm
3.5 mm
1.0 - 1.6 mm
0.8 - 1.6 mm
8.0 mm
£ 0.2225 - £ 0.2225 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
8.8 mm
£ 0.3968 - £ 0.3968 Request the lead time here
4.0 mm
4.0 mm
1.1 - 1.6 mm
1.7 - 1.6 mm
19.6 mm
£ 0.5074 - £ 0.5074 Request the lead time here
4.0 mm
4.0 mm
0.8 - 1.6 mm
1.7 - 1.6 mm
34.2 mm
£ 0.1516 - £ 0.1545 25825 In stock
3.5 mm
3.5 mm
1.0 - 1.6 mm
0.8 - 1.6 mm
5.0 mm
£ 0.1502 - £ 0.153 1000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
20.0 mm
£ 0.114 - £ 0.1164 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
7.0 mm
£ 0.1445 - £ 0.1488 2775 In stock
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
15.7 mm
£ 0.1573 - £ 0.1672 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
30.0 mm
£ 0.1085 - £ 0.1107 Request the lead time here
3.0 mm
3.0 mm
1.2 - 2.0 mm
1.2 - 2.0 mm
3.2 mm
  • of 15
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

10381854

Price Range
£ 0.1545 - £ 0.1516

Stock Levels
6900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 40.0 mm PA UL94 V-2 Natural

10332337

Price Range
£ 0.8476 - £ 0.8136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10332221

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 9.7 mm PA UL94 V-2 Natural

10332283

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 18.3 mm PA UL94 V-2 Natural

10332320

Price Range
£ 0.4606 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

10381847

Price Range
£ 0.1545 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 7.0 mm PA UL94 V-2 Natural

10381885

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 10.4 mm PA UL94 V-2 Natural

10435052

Price Range
£ 0.2489 - £ 0.2489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10332269

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
10982 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 10.5 mm PA UL94 V-2 Natural

10332306

Price Range
£ 0.3954 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10381861

Price Range
£ 0.1545 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 8.8 mm PA UL94 V-2 Natural

10381908

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 19.6 mm PA UL94 V-2 Natural

10381953

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 34.2 mm PA UL94 V-2 Natural

10381991

Price Range
£ 0.5074 - £ 0.5074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

10381830

Price Range
£ 0.1545 - £ 0.1516

Stock Levels
25825 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 20.0 mm Nylon 6/6 UL94 V-2 Natural

10150559

Price Range
£ 0.153 - £ 0.1502

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10630259

Price Range
£ 0.1164 - £ 0.114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 15.7 mm Nylon 6/6 UL94 V-2 Natural

10150610

Price Range
£ 0.1488 - £ 0.1445

Stock Levels
2775 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 30.0 mm Nylon 6/6 UL94 V-2 Natural

10150658

Price Range
£ 0.1672 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10150696

Price Range
£ 0.1107 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm