Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Series Code: SR2706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
285 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1859 - £ 0.2102 Request the lead time here
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1773 - £ 0.2031 Request the lead time here
3.2 mm
3.2 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1617 - £ 0.1828 599 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
19.1 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.1859 - £ 0.2102 1970 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1859 - £ 0.2102 4000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.1859 - £ 0.2102 30 In stock
4.0 mm
4.0 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
12.7 mm
£ 0.1773 - £ 0.2031 Request the lead time here
3.2 mm
3.2 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1859 - £ 0.2102 Request the lead time here
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1542 - £ 0.1766 5000 In stock
3.18 mm
3.18 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
14.3 mm
£ 0.1231 - £ 0.1368 984 In stock
3.18 mm
3.18 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
11.1 mm
£ 0.1773 - £ 0.2031 58 In stock
3.2 mm
3.2 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1773 - £ 0.2031 4898 In stock
3.2 mm
3.2 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1057 - £ 0.1078 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
10.0 mm
  • of 15
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10004302

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.2 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10003244

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10004319

Price Range
£ 0.1828 - £ 0.1617

Stock Levels
599 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.2 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10630198

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10004012

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10004050

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10004081

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 19.1 mm PA UL94 V-0 Natural

10004128

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-0 Natural

10004166

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10004203

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10004326

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
1970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.2 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10004258

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

10002841

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10003121

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

10004265

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.2 mm
  • Hole Diameter A
    3.5 mm
PCB Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

10003237

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm
PCB Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10003190

Price Range
£ 0.1368 - £ 0.1231

Stock Levels
984 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10003206

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
58 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10003169

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
4898 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10150528

Price Range
£ 0.1078 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm