Menu Search

Snap Lock Support 55.3 mm PA UL94 V-2 Natural

Double locking PCB support posts that easily clip into holes. Can be used to hold 2 PCB together or a single board to a chassis. Material is UL94-V2 Certified.
Essentra Part Number:

10382011

Manufacturer Part Number:

468784

9800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.635
Standard pack: 100

Order in multiple of 100

Total price:

£ 63.50

100 x £ 0.635

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Locking Arrowhead Fix
Hole B Fix Type Locking Arrowhead Fix
Hole Diameter A 4.0 mm
Hole Diameter B 4.0 mm
Panel Thickness A Range 0.8 - 1.6 mm
Panel Thickness B Range 0.8 - 1.6 mm
Spacer Length 55.3 mm
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us