Menu Search

Snap Lock Support 8.0 mm PA UL94 V-2 Natural

This double locking winged circuit board support can be easily installed by hand. The wings provide extra tension to maintain a rigid connection. This item is manufactured with material rated UL94-V2
Essentra Part Number:

10332092

Manufacturer Part Number:

100832000002

3160 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.428
500 - 999 £ 0.4195
1000 + £ 0.411
Standard pack: 100

Order in multiple of 100

Total price:

£ 42.80

100 x £ 0.428

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Locking Arrowhead Fix
Hole B Fix Type Locking Arrowhead Fix
Hole Diameter A 3.5 mm
Hole Diameter B 3.5 mm
Panel Thickness A Range 0.8 - 1.6 mm
Panel Thickness B Range 0.8 - 1.6 mm
Spacer Length 8.0 mm
Locking Head Height A 4.0 mm
Locking Head Height B 2.8 mm
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us