Menu Search

Snap Lock Support 8.0 mm PA UL94 V-2 Natural

This double locking winged circuit board support can be easily installed by hand. The wings provide extra tension to maintain a rigid connection. this item is manufactured with material rated UL94-V2
Essentra Part Number:

10332009

Manufacturer Part Number:

100831000002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4082
500 - 999 £ 0.4011
1000 + £ 0.3926
Standard pack: 100

Order in multiple of 100

Total price:

£ 40.82

100 x £ 0.4082

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Locking Arrowhead Fix
Hole B Fix Type Locking Arrowhead Fix
Hole Diameter A 3.5 mm
Hole Diameter B 3.5 mm
Panel Thickness A Range 1.4 - 1.8 mm
Panel Thickness B Range 1.4 - 1.8 mm
Spacer Length 8.0 mm
Locking Head Height A 3.7 mm
Locking Head Height B 3.7 mm
Full Material Nylon 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us